SLUUCD5A January 2023 – June 2026 BQ27427
This read-only command pair returns the compensated capacity of the battery when fully charged. FullChargeCapacity() is updated at regular intervals and is compensated for load and temperature. If OpConfigB [SMOOTHEN] = 1, this register is equal to FullChargeCapacityFiltered(); otherwise, it is equal to FullChargeCapacityUnfiltered(). Units are mAh.