SLUUCD5A January 2023 – June 2026 BQ27427
| Subclass | Subclass ID | Offset | Type | Name | Value | Unit | ||
|---|---|---|---|---|---|---|---|---|
| Min | Max | Default | ||||||
| State | 82 | 2 | I2 | Q Invalid MaxV | 0 | 32767 | 3811 | mV |
| 4 | I2 | Q Invalid MinV | 0 | 32767 | 3750 | mV | ||
Q Invalid Max V and Q Invalid Min V specify the Qmax disqualification voltage region generally known as the flat region of the OCV versus DOD curve. OCV measurement for Qmax calculation is disallowed in this region.