SLUUCD5 January 2023 BQ27427
Subclass | Subclass ID | Offset | Type | Name | Value | Unit | ||
---|---|---|---|---|---|---|---|---|
Min | Max | Default | ||||||
Charge Termination | 36 | 3 | I1 | TCA Set % | –1 | 100 | 99 | % |
4 | I1 | TCA Clear % | –1 | 100 | 95 | % |
The Flags() [CHG] bit is set when SOC reaches TCA Set % and is cleared when it drops below TCA Clear %.
The Flags() [CHG] bit is set when Primary Charge Termination conditions are met and TCA Set % is set to –1%.
See GUID-AEA199A0-2A12-4FB5-850F-4A401A1D2416.html#GUID-AEA199A0-2A12-4FB5-850F-4A401A1D2416 for details about the Primary Charge Termination Algorithm.