SLUUCD5 January 2023 BQ27427
Subclass ID | Subclass | Offset | Name | Data Type | Value | Unit | ||
---|---|---|---|---|---|---|---|---|
Min | Max | Default | ||||||
80 | IT Cfg | 94 | Downstream Resistance | I2 | 0 | 32767 | 0 | mΩ |
Downstream Resistance is the nominal resistance between the coulomb counter measurement point and the system voltage node in a given application. Long copper traces on the PCB itself can contribute to this resistance and inject error into the SOC prediction. The fuel gauge offsets cell resistance with this value to improve RemainingCapacity() estimation.