SLAZ742A July 2023 – October 2023 MSPM0G1105 , MSPM0G1106 , MSPM0G1107 , MSPM0G1505 , MSPM0G1506 , MSPM0G1507 , MSPM0G3105 , MSPM0G3106 , MSPM0G3107 , MSPM0G3107-Q1 , MSPM0G3505 , MSPM0G3506 , MSPM0G3507 , MSPM0G3507-Q1
Capture mode captures incorrect value when using hardware event to start timer
B
When using any timer instance in capture mode, starting the timer using a zero (ZCOND) or load (LCOND) condition causes the timer to capture the zero or load value instead of the captured value in the respective TIMx.CC register. This affects periodic use cases such as period and pulse width capture.
Use the below software flow to calculate the period or pulse width. See the timx_timer_mode_capture_duty_and_period in the MSPM0-SDK for an example of the workaround.