SLAZ742A July 2023 – October 2023 MSPM0G1105 , MSPM0G1106 , MSPM0G1107 , MSPM0G1505 , MSPM0G1506 , MSPM0G1507 , MSPM0G3105 , MSPM0G3106 , MSPM0G3107 , MSPM0G3107-Q1 , MSPM0G3505 , MSPM0G3506 , MSPM0G3507 , MSPM0G3507-Q1
COMP hysteresis features are non-functional when using input exchange feature
B
When using hysteresis features of the COMP module, and exchanging the inputs of the COMP ( COMPx.CTL1.EXCH = 1 ), the COMP module becomes unstable.
Do not apply internal hysteresis methods when utilizing COMP module in input exchange feature.