SLAZ742A July 2023 – October 2023 MSPM0G1105 , MSPM0G1106 , MSPM0G1107 , MSPM0G1505 , MSPM0G1506 , MSPM0G1507 , MSPM0G3105 , MSPM0G3106 , MSPM0G3107 , MSPM0G3107-Q1 , MSPM0G3505 , MSPM0G3506 , MSPM0G3507 , MSPM0G3507-Q1
I2C peripheral mode cannot wake up device when sourced from MFCLK
B
IF I2C module is configured in peripheral mode AND I2C is clocked from MFCLK (Middle Frequency Clock) AND device is placed in STOP2 or STANDBY0/1 power modes, THEN I2C fails to wakeup the device when receiving data.
Set I2C to be clocked by BUSCLK instead of MFCLK, if needing low power wakeup upon receiving data in I2C peripheral mode.