SLAZ742A July 2023 – October 2023 MSPM0G1105 , MSPM0G1106 , MSPM0G1107 , MSPM0G1505 , MSPM0G1506 , MSPM0G1507 , MSPM0G3105 , MSPM0G3106 , MSPM0G3107 , MSPM0G3107-Q1 , MSPM0G3505 , MSPM0G3506 , MSPM0G3507 , MSPM0G3507-Q1
I2C module may hold the SDA line low when an SMBUS quick command is issued
B
IF the I2C module is in target mode AND configured for SMBUS ; AND IF the bus controller issues an SMBUS quick command addressed to the device with the R/W bit set to read, THEN the I2C module may hold the SDA line low preventing the STOP condition from completing successfully
Load data into the I2C module transmit FIFO with the MSB set to 1 before the address ACK is completed to prevent the I2C module from driving the SDA line low.
.