SLAZ742A July 2023 – October 2023 MSPM0G1105 , MSPM0G1106 , MSPM0G1107 , MSPM0G1505 , MSPM0G1506 , MSPM0G1507 , MSPM0G3105 , MSPM0G3106 , MSPM0G3107 , MSPM0G3107-Q1 , MSPM0G3505 , MSPM0G3506 , MSPM0G3507 , MSPM0G3507-Q1
VREF READY bit does not get cleared after disabling VREF
B
The first time the VREF module is enabled after a SYSRST, the VREF READY bit can be used for its intended functionality. If the VREF module is disabled in application, the VREF READY bit does not get cleared. As a result of this errata, subsequent enabling of the VREF module cannot use the VREF READY bit to indicate the VREF module is stable.
When re-enabling the VREF module in application, utilize a TIMER module to wait the maximum VREF startup time, before utilizing the VREF module. Please see the device data sheet for VREF startup time.