SLAZ742A July 2023 – October 2023 MSPM0G1105 , MSPM0G1106 , MSPM0G1107 , MSPM0G1505 , MSPM0G1506 , MSPM0G1507 , MSPM0G3105 , MSPM0G3106 , MSPM0G3107 , MSPM0G3107-Q1 , MSPM0G3505 , MSPM0G3506 , MSPM0G3507 , MSPM0G3507-Q1
Increased current in low power mode when ADC is in Repeat mode
Rev B
When the ADC is configured to Repeat Sequence or Repeat Single mode with EVENT trigger in low power mode (LPM), the ADC module will consume additional current until disabled.
Configure ADC to be in Single or Sequence mode (no Repeat), and use an interrupt after conversion to re-enable ADC for next trigger