SLAZ742A July 2023 – October 2023 MSPM0G1105 , MSPM0G1106 , MSPM0G1107 , MSPM0G1505 , MSPM0G1506 , MSPM0G1507 , MSPM0G3105 , MSPM0G3106 , MSPM0G3107 , MSPM0G3107-Q1 , MSPM0G3505 , MSPM0G3506 , MSPM0G3507 , MSPM0G3507-Q1
Advisories that affect the device's operation, function, or parametrics.
✓ The check mark indicates that the issue is present in the specified revision.
Errata Number | Rev B |
---|---|
ADC_ERR_01 | ✓ |
ADC_ERR_02 | ✓ |
BSL_ERR_01 | ✓ |
COMP_ERR_02 | ✓ |
COMP_ERR_03 | ✓ |
CPU_ERR_01 | ✓ |
GPIO_ERR_01 | ✓ |
I2C_ERR_01 | ✓ |
I2C_ERR_02 | ✓ |
I2C_ERR_03 | ✓ |
PWREN_ERR_01 | ✓ |
RTC_ERR_01 | ✓ |
SPI_ERR_01 | ✓ |
SPI_ERR_02 | ✓ |
SYSOSC_ERR_01 | ✓ |
TIMER_ERR_01 | ✓ |
VREF_ERR_01 | ✓ |
WWDT_ERR_01 | ✓ |
✓ |