SLAZ742A July 2023 – October 2023 MSPM0G1105 , MSPM0G1106 , MSPM0G1107 , MSPM0G1505 , MSPM0G1506 , MSPM0G1507 , MSPM0G3105 , MSPM0G3106 , MSPM0G3107 , MSPM0G3107-Q1 , MSPM0G3505 , MSPM0G3506 , MSPM0G3507 , MSPM0G3507-Q1
SPI Parity bit is not functional
B
SPI hardware parity modes are not functional.
Do not enable hardware parity via the PTEN or PREN bit in the CTL1 register of the SPI module. Parity computation and checking may be implemented with application software.