SDAA172 March 2026 AM13E23019
The AM13E230x X1 and X2 clock input pins can be sourced from either an attached crystal oscillator or a single-ended oscillator output. The MCU can also operate without an external clock source, relying on only the internal oscillators to generate the device clocks.