SDAA172 March 2026 AM13E23019
AM13E230x MCUs have two main device power nets:
VDD and VDDA are connected at the board level. When designing an AM13E230x system, it is expected that the same power supply being used for VDD is also connected to VDDA. The VDD and VDDA nets should be separated by a ferrite bead.