SDAA172 March 2026 AM13E23019
A single discrete 3.3V supply is recommended to provide the required power to the AM13E230x MCU.
Both the AM13E230x LaunchPad and controlSOM designs integrate a single LDO regulator for the 3.3V VDD/VDDA power rails. The TLV75733 1-A, low-IQ high-accuracy LDO is implemented in the EVM designs. This small-size regulator is recommended for powering the AM13E230x core, I/O, and peripherals as it has a small PCB footprint and can provide up to 1A. The TLV757P family of LDOs offers other options for current output, and can be explored if the PCB system has a smaller load requirement.
In practice, any 3.3V LDO can be used to power the AM13E230x as long as the following minimum requirements are fulfilled:
The AM13E230x MCU is expected to consume a maximum of 250mA. The additional 50mA allows for powering other on-board devices using the same LDO.
Many DC-DC regulators can be matched to fit these requirements and maximum power consumption. The TLV75733 implementation on the AM13E230x controlSOM is shown below:
Figure 2-6 AM13E230x controlSOM LDO ImplementationThe ENABLE pin can be driven by other system power sequencing requirements or power-good signals from upstream regulators. On the controlSOM, the output of a 15W power delivery handshake circuit can be used to enable the LDO.