SDAA172 March 2026 AM13E23019
UNICOMM instance selection must consider what features are desired on the peripheral. The table below compares the two UNICOMM UART types available on AM13E230x devices.
| UNICOMM Instances | UART Type | Features |
|---|---|---|
| UC0, UC1, UC3, UC4 | Basic UART | Includes additional support for ISO7816 Smart Card standard |
| UC2, UC5 | Basic+ UART | Includes additional support for LIN (Local Interconnect Network) |
If LIN functionality is required, UC2 or UC5 must be allocated for this peripheral assignment. If typical UART is acceptable for the application, any of the UCx instances can be used.