SDAA172 March 2026 AM13E23019
AM13E230x MCUs support several TI and industry-standard debug probes and Integrated Development Environments (IDEs). The following are recommended:
| Debug Probe | Description | Supported IDEs |
|---|---|---|
| TI XDS110 | Preferred entry-level, low-cost debug probe from TI. | CCS, IAR |
| IAR I-JET | Fast debugging platform via JTAG and SWD/SWO. It can measure target power consumption with a high degree of accuracy and enables Power debugging in IAR Embedded Workbench. | IAR |
| KEIL ULink | Debugger for Cortex-M devices. Can control the processor, set breakpoints, and read/write memory contents, all while the processor is running at full speed. | Keil |