SDAA172 March   2026 AM13E23019

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Schematic Design
    1. 2.1  Package and Device Selection
    2. 2.2  Digital Peripherals
      1. 2.2.1 GPIO
      2. 2.2.2 XBARs
      3. 2.2.3 EPI
      4. 2.2.4 MCAN
      5. 2.2.5 UNICOMM
        1. 2.2.5.1 UART
        2. 2.2.5.2 I2C
        3. 2.2.5.3 SPI
    3. 2.3  Control Peripherals
      1. 2.3.1 eQEP and eCAP
      2. 2.3.2 Timers
    4. 2.4  Analog Peripherals
      1. 2.4.1 Choosing Analog Pins
      2. 2.4.2 Analog Voltage Reference
      3. 2.4.3 ADC Inputs
    5. 2.5  Multiplexed Peripherals
    6. 2.6  Power
      1. 2.6.1 Discrete Power Solution
      2. 2.6.2 Power Decoupling and Filtering
      3. 2.6.3 Analog Voltage Reference
      4. 2.6.4 VSS/VSSA
      5. 2.6.5 Power Consumption
    7. 2.7  Reset
      1. 2.7.1 nRST Pin
      2. 2.7.2 BSL Invoke Pin
      3. 2.7.3 WAKE from LPM Pins
      4. 2.7.4 WAKE From STOP/STANDBY Modes
      5. 2.7.5 WAKE from SHUTDOWN Mode
      6. 2.7.6 AM13E230x Hardware Platform Examples
    8. 2.8  Clocking
      1. 2.8.1 Internal Oscillators
      2. 2.8.2 External Crystal Oscillator (XTAL)
      3. 2.8.3 Digital Clock Input
      4. 2.8.4 Output Clock Generation
    9. 2.9  Debugging and Emulation
      1. 2.9.1 Debug Interfaces
        1. 2.9.1.1 JTAG and SW-DP
        2. 2.9.1.2 Trace
      2. 2.9.2 Debug Probes
    10. 2.10 Boot Interfaces
      1. 2.10.1 UART Bootloader
      2. 2.10.2 I2C Bootloader
      3. 2.10.3 MCAN Bootloader
    11. 2.11 Unused Pins
  6. 3PCB Layout Design
    1. 3.1 Layout Design Overview
      1. 3.1.1 Recommended Layout Practices
      2. 3.1.2 Board Dimensions
      3. 3.1.3 Layer Stackup
        1. 3.1.3.1 4-Layer Stackup
        2. 3.1.3.2 6-Layer Stackup
    2. 3.2 Vias
    3. 3.3 Recommended Board Layout
    4. 3.4 Placing Components
    5. 3.5 Ground Planes
    6. 3.6 Signal Routing Traces
    7. 3.7 Thermal Considerations
  7. 4EOS, EMI/EMC, ESD Considerations
    1. 4.1 Electrical Overstress
    2. 4.2 EMI and EMC
    3. 4.3 Electrostatic Discharge
  8. 5Summary and Checklist
  9. 6References
  10. 7Revision History

Recommended Layout Practices

AM13E230x real-time control systems typically include low-level analog, high-speed digital, and high-power (switching) circuits. It is recommended to section off each of these different types of signals and separate them on the PCB. Analog signals are most sensitive to the other two types of signals, as high current paths and high frequency signals can be disruptive to analog signals.

For this reason, it is important to take care when designing the pinout of the MCU, and is why utilization of the SysConfig tool is strongly encouraged when assigning MCU pins to signals. Not only does grouping these types of signals at the MCU pinout level make signal routing easier and more optimized, but it helps to guarantee that different signal types will be separate once fanned out from the MCU package.