SDAA114A September 2025 – July 2026 AMC0211D , AMC0211D-Q1 , AMC0211R , AMC0211R-Q1 , AMC0211S , AMC0211S-Q1 , AMC0230D , AMC0230D-Q1 , AMC0230R , AMC0230R-Q1 , AMC0230S , AMC0230S-Q1 , AMC0311D , AMC0311D-Q1 , AMC0311R , AMC0311R-Q1 , AMC0311S , AMC0311S-Q1 , AMC0330D , AMC0330D-Q1 , AMC0330R , AMC0330R-Q1 , AMC0330S , AMC0330S-Q1 , AMC0336 , AMC0380D , AMC0380D-Q1 , AMC0380R , AMC0380R-Q1 , AMC0381D , AMC0381D-Q1 , AMC0381R , AMC0381R-Q1 , AMC1211-Q1 , AMC1311 , AMC1311-Q1 , AMC1350 , AMC1350-Q1 , AMC1351 , AMC1351-Q1 , AMC1411 , AMC1411-Q1 , AMC3311 , AMC3311-Q1 , AMC3330 , AMC3330-Q1
The non-linearity in the DC transfer function transforms into harmonic distortion in the AC characteristics.
Figure 3-5, Figure 3-6, and Figure 3-7 show fast Fourier transform (FFT) of 8192 data samples. The effective sampling frequency is 312.5kHz, with a 16-bit resolution, and the sampling time remains unchanged from the DC discussion (tSMPL=425ns). The input signal (carrier) is a 10kHz sine wave with amplitude of 1V. The FFT uses Hanning window to suppress spectral leakage.
The negative effect we observe in the DC characteristic is visible in the AC domain as well. The TLV9001-based difference amplifier introduces unwanted harmonics as multiples of the carrier frequency. At least ten harmonics are visible before disappearing into the noise level. The systems with OPA365 or AMC0330S perform significantly better.