SCAA124 April 2015 RM41L232 , RM42L432 , RM44L520 , RM44L920 , RM46L430 , RM46L440 , RM46L450 , RM46L830 , RM46L840 , RM46L850 , RM46L852 , RM48L530 , RM48L540 , RM48L730 , RM48L740 , RM48L940 , RM48L950 , RM48L952 , RM57L843 , TMS570LC4357 , TMS570LC4357-EP , TMS570LC4357-SEP , TMS570LS0232 , TMS570LS0332 , TMS570LS0432 , TMS570LS0714 , TMS570LS0714-S , TMS570LS0914 , TMS570LS1114 , TMS570LS1115 , TMS570LS1224 , TMS570LS1225 , TMS570LS1227 , TMS570LS2124 , TMS570LS2125 , TMS570LS2134 , TMS570LS2135 , TMS570LS3134 , TMS570LS3135 , TMS570LS3137
The current Latch-Up standard, JESD78, stresses pins categorized by type. These types are input, output, bi-directional (I/O), power supply and ground. Input, output and bi-directional pins, in most cases, receive a current stress pulse. The power supply receives an over-voltage stress, a voltage pulse. The pulse widths can be chosen from a range of values but most often in the industry, 2 ms to 10 ms is preferred. The current pulse height typical values are 100 mA while the over-voltage is 1.5 x VMAX (operating). Products requiring clocking or other timing signals can use test vectors in either a Latch-Up tester or an ATE. Timing or pins receiving vectors generally are not stressed since the stress pulse may interfere with the part set-up creating a false failure. Figure 4, Figure 5 and Figure 6 show the stress waveforms from JESD78.
Figure 4. Positive Current Pulse Waveform
Figure 5. Negative Current Pulse Waveform
Figure 6. Over-Voltage Stress Waveform