SBVA093 December   2022 LP2992 , TPS786 , TPS7A30 , TPS7A3001-EP , TPS7A33 , TPS7A39 , TPS7A4501-SP , TPS7A47 , TPS7A47-Q1 , TPS7A4701-EP , TPS7A49 , TPS7A52 , TPS7A52-Q1 , TPS7A53 , TPS7A53-Q1 , TPS7A53A-Q1 , TPS7A53B , TPS7A54 , TPS7A54-Q1 , TPS7A57 , TPS7A7100 , TPS7A7200 , TPS7A7300 , TPS7A80 , TPS7A8300 , TPS7A83A , TPS7A84 , TPS7A84A , TPS7A85 , TPS7A85A , TPS7A87 , TPS7A89 , TPS7A90 , TPS7A91 , TPS7A92 , TPS7A94 , TPS7A96 , TPS7B7702-Q1 , TPS7H1111-SEP , TPS7H1111-SP , TPS7H1210-SEP

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
  4. 2Comprehensive Review of Error in LDO's
    1. 2.1 Commentary on Real World Error Voltage (VE) in Single LDO's
      1. 2.1.1 VREF Pin
      2. 2.1.2 VFB Pin
  5. 3Current Sharing and Load Voltage Analysis for n Parallel LDO's
    1. 3.1 Commentary on Parallel LDO's in Real World Applications
  6. 4Ballast Resistor Design and Analysis
    1. 4.1 Selecting the Ballast Resistor Value
    2. 4.2 PCB Ballast Resistor Design vs. Discrete Ballast Resistance
  7. 5Impacts and Opportunities of PCB Parasitic Impedance
  8. 6Design Examples
    1. 6.1 TPS7A57
    2. 6.2 TPS7A47xx
  9. 7Conclusion
  10. 8References

VFB Pin

When the VFB pin is accessible to the designer, the IBIAS term is required only in designs where the error amplifier does not operate in unity gain. The IBIAS term is located in the data sheet and is sometimes described as the adjust pin current, set pin current or the feedback pin current. In non-unity gain designs (where external resistors are used to program VOUT), we must first identify the (∆VREF + ∆VOS) term in (Equation 2) as discussed in Section 2.1.1. Then we must conduct a statistical analysis on Equation 2 to derive ∆VE see reference [ 4].