SBAU171D May 2010 – January 2016 ADS1198 , ADS1298
The zoom tool allows the user to zoom in either on all channels simultaneously or on a single channel. Figure 19 shows an example of the waveform examination tool with the magnifying glass zoomed in on Channel 2. In this case, the tool makes it much easier to determine that the noise seen on the ECG waveform is a result of 50Hz/60Hz line cycle noise.
Figure 19. Zoom Tool Options