SBAU171D May 2010 – January 2016 ADS1198 , ADS1298
Several output signals from the ADS1298 are provided on the J5 header. Table 11 lists the various test signals and their location on the header. The PACEOUT pins can also be used as an auxiliary differential input channel. Alternatively with appropriate user configuration, these pins may provide PACE detection for use with external PACE detection circuitry (see PACE Detect Register in Section 3.4.4).
| Signal | J5 Pin Number | Signal | |
|---|---|---|---|
| PACEOUT2 | 1 | 2 | PACEOUT1 |
| NOT CONNECTED | 3 | 4 | NOT CONNECTED |
| PWDNB | 5 | 6 | GPIO4 |
| DAISY_IN | 7 | 8 | GPIO3 |
| GND | 9 | 10 | NOT CONNECTED |