SBAU171D May 2010 – January 2016 ADS1198 , ADS1298
The ADS1298 ECG front-end evaluation board is configured to be used with the TI MMB0 data converter evaluation platform. The ADS1298ECG-FE board is a four-layer circuit board. The board schematic and layout are provided in Section A.
The ADS1298ECG-FE can be used as a demonstration board for standard, 12-lead ECG applications with an input configuration of 10 electrodes. Users can also bypass the 12-lead configuration and provide any type of signal directly to the ADS1298 through a variety of hardware jumper settings (JP26-33; see Section A.4). External support circuits are provided for testing purposes such as external references, clocks, lead-off resistors, and shield drive amplifiers.
Figure 36 shows the functional block diagram with important jumper names for the board.
Figure 36. ADS1298ECG-FE Front-End Block Diagram