SBAU171D May 2010 – January 2016 ADS1198 , ADS1298
Table 13 lists the bill of materials for the ADS1x98ECG-FE.
| Count | RefDes | Description | Size | Part Number | MFR |
|---|---|---|---|---|---|
| 1 | NA | Printed wiring board | 6514709 | TI | |
| 15 | C1, C2, C3, C4, C5, C6, C11, C17, C47, C48, C49, C52, C58, C76, C77 | Capacitor, ceramic 1µF 25V 10% X5R | 0603 | GRM188R61E105KA12D | Murata |
| 0 | C7, C8, C15, C19, C21, C22, C25, C27, C34, C36, C38, C40, C41, C42, C43, C44, C56, C62, C67, C78, C79, C81, C83, C85, C87, C89 | Not installed | |||
| 1 | C9 | Capacitor, ceramic 22µF 6.3V 10% X5R | 0805 | JMK212BJ226KG-T | Taiyo Yuden |
| 11 | C10, C45, C46, C50, C51, C54, C55, C60, C61, C65, C66 | Capacitor, ceramic 10µF 10V 10% X5R | 0805 | GRM219R61A106KE44D | Murata |
| 10 | C12, C13, C14, C16, C18, C57, C69, C70, C94, C95 | Capacitor, ceramic 0.1µF 50V 10% X7R | 0603 | GRM188R71H104KA93D | Murata |
| 1 | C20 | Capacitor, ceramic 10nF 50V 10% X7R | 0603 | GRM188R71H103KA01D | Murata |
| 20 | C23, C24, C26, C28, C29, C30, C31, C32, C72, C73, C74, C75, C80, C82, C84, C86, C88, C91, C92, C93 | Capacitor, ceramic 47pF 50V 5% C0G | 0603 | GRM1885C1H470JA01D | Murata |
| 0 | C33, C35, C37 | Not installed | |||
| 0 | C39 | Not installed | |||
| 4 | C53, C59, C63, C64 | Capacitor, ceramic 2.2µF 6.3V 10% X5R | 0603 | GRM185R60J225KE26D | Murata |
| 2 | C68, C71 | Capacitor, ceramic 100µF 10V 20% X5R | 1210 | LMK325BJ107MM-T | Taiyo Yuden |
| 1 | C90 | Capacitor, ceramic 1000pF 50V 5% X7R | 0603 | C1608X7R1H102J | TDK |
| 0 | D1 - D10 | Not installed | |||
| 1 | J1 | Connector, DSUB Rcpt 15-position R/A PCB SLD | D15S13A4GV00LF | FCI | |
| 2 | J2, J3 | 10x2x0.1 female (installed from bottom side) | SSW-110-21-FM-D | Samtec | |
| 1 | J4 | 5x2x0.1 female (installed from bottom side) | SSW-105-21-FM-D | Samtec | |
| 0 | J5 | Not installed | |||
| 4 | JP1, JP4, JP5, JP16 | 2-position jumper 0 .1" spacing | TSW-102-07-T-S | Samtec | |
| 0 | JP3 | Not installed | |||
| 0 | JP6, JP7, JP8, JP9, JP10, JP11, JP12, JP13, JP14, JP17, JP25 | Not installed | |||
| 9 | JP2, JP15, JP18, JP19, JP20, JP21, JP22, JP23, JP24 | 3-position jumper 0.1" spacing | TSW-103-07-T-S | Samtec | |
| 8 | JP26, JP27, JP28, JP29, JP30, JP31, JP32, JP33 | 2x2x0.1, 2-pin dual row header | TSW-102-07-T-D | Samtec | |
| 5 | L1 - L5 | Ferrite bead 470Ω | 0805 | BK2125HM471-T | Taiyo Yuden |
| 0 | R1, R4, R5, R11, R12, R15, R16, R19, R20, R23, R24, R27, R28, R31, R32, R35, R36, R41, R42, R45 - R51, R54, R55, R58 - R66, R68, R69, R70 | Not installed | |||
| 0 | R2 | Not installed | |||
| 5 | R3, R71, R72, R73, R74 | Resistor, 0.0Ω 1/10W 5% SMD | 0603 | RC0603JR-070RL | Yageo |
| 14 | R6, R7, R10, R14, R18, R22, R26, R30, R34, R38, R40, R44, R67, R75 | Resistor, 10.0kΩ 1/10W 1% SMD | 0603 | RC0603FR-0710KL | Yageo |
| 1 | R8 | Resistor, 392kΩ 1/10W 1% SMD | 0603 | RC0603FR-07392KL | Yageo |
| 10 | R9, R13, R17, R21, R25, R29, R33, R37, R39, R43 | Resistor, 22.1kΩ 1/10W 1% SMD | 0603 | RC0603FR-0722K1L | Yageo |
| 1 | R52 | Resistor, 47.5kΩ 1/10W 1% SMD | 0603 | RC0603FR-0747K5L | Yageo |
| 1 | R53 | Resistor, 43.2kΩ 1/10W 1% SMD | 0603 | RC0603FR-0743K2L | Yageo |
| 1 | R56 | Resistor, 49.9kΩ 1/10W 1% SMD | 0603 | RC0603FR-0749K9L | Yageo |
| 1 | R57 | Resistor, 46.4kΩ 1/10W 1% SMD | 0603 | RC0603FR-0746K4L | Yageo |
| 5 | TP1, TP2, TP8, TP11, TP12 | Test point PC Mini .040"D BLACK | 5001 | Keystone | |
| 8 | TP3, TP4, TP5, TP6, TP7, TP9, TP10, TP13 | Test point PC Mini .040"D RED | 5000 | Keystone | |
| 1 | U1(1) | IC ADC 24BIT SPI 32KSPS | 64TQFP | ADS1298IPAG | TI |
| IC ADC 16BIT SPI 8KSPS | 64TQFP | ADS1198IPAG | TI | ||
| 0 | U2 | Not Installed | |||
| 0 | U3, U4, U5 | Not installed | |||
| 1 | U6 | IC UNREG CHRG PUMP V INV | SOT23-5 | TPS60403DBVR | TI |
| 1 | U7 | IC LDO REG 250MA 3.0V | SOT23-5 | TPS73230DBVT | TI |
| 1 | U8 | IC LDO REG NEG 200MA ADJ | SOT23-5 | TPS72301DBVT | TI |
| 1 | U9 | IC LDO REG 250MA ADJ-V | SOT23-5 | TPS73201DBV | TI |
| 1 | U10 | IC EEPROM 256KBIT 400KHZ | 8TSSOP | 24AA256-I/ST | Microchip |
| 1 | OSC1 | OSC 2.0480 MHz 3.3V HCMOS SMT | FXO-HC735-2.048MHZ | Fox |