ZHCSS31 september 2020 TSB41BA3F-EP
PRODUCTION DATA
PARAMETER | TEST CONDITION | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
ZID | Differential impedance | Drivers disabled | 4 | 7 | kΩ | |
4 | pF | |||||
ZIC | Common-mode impedance | Drivers disabled | 20 | kΩ | ||
24 | pF | |||||
VTH-R | Receiver input threshold voltage | Drivers disabled | –30 | 30 | mV | |
VTH-CB | Cable bias detect threshold, TPBx cable inputs | Drivers disabled | 0.6 | 1 | V | |
VTH+ | Positive arbitration comparator threshold voltage | Drivers disabled | 89 | 168 | mV | |
VTH– | Negative arbitration comparator threshold voltage | Drivers disabled | –168 | –89 | mV | |
VTH-SP200 | Speed signal threshold | TPBIAS–TPA common-mode voltage, drivers disabled | 49 | 131 | mV | |
VTH-SP400 | Speed signal threshold | 314 | 396 | mV |