ZHCSS31 september   2020 TSB41BA3F-EP

PRODUCTION DATA  

  1.   1
  2. 1 特性
  3. 2 应用
  4. 3 说明
  5. 4 Revision History
  6. 5 Terminal Configuration and Functions
    1.     Terminal Functions
  7. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics - Driver
    6. 6.6 Electrical Characteristics - Receiver
    7. 6.7 Electrical Characteristics - Device
    8. 6.8 Switching Characteristics
  8. 7 Operating Life Deration
  9. 8 Parameter Measurement Information
  10. 9 Overview
  11. 10Functional Block Diagram
  12. 11Principles Of Operation (1394b Interface)
    1. 11.1 LLC Service Request
    2. 11.2 Status Transfer
    3. 11.3 Receive
    4. 11.4 Transmit
  13. 12Principles Of Operation (1394a-2000 Interface)
    1. 12.1 LLC Service Request
    2. 12.2 Status Transfer
    3. 12.3 Receive
    4. 12.4 Transmit
    5. 12.5 Interface Reset and Disable
  14. 13Applications, Implementation, and Layout
    1. 13.1 Known exceptions to functional specification (errata).
      1. 13.1.1 Errata # 1:Restore from Leaf Node (Nephew)
        1. 13.1.1.1 Detailed Description
        2. 13.1.1.2 Background
        3. 13.1.1.3 Workaround Proposal
        4. 13.1.1.4 Corrective Action
    2. 13.2 Application Information
      1. 13.2.1 Interoperability with earlier revisions of TSB41BA3
      2. 13.2.2 Internal Register Configuration
      3. 13.2.3 Feature Enhancements to revision F
        1. 13.2.3.1 Detect Loss of Descrambler Synchronization
          1. 13.2.3.1.1 Detect Loss of Descrambler Synchronization Advantages and Uses
        2. 13.2.3.2 Fast Retrain
          1. 13.2.3.2.1 Fast-Retrain Advantages and Uses
          2. 13.2.3.2.2 Fast-Retrain Backward Compatibility
        3. 13.2.3.3 Fast Power-On Re-connect
          1. 13.2.3.3.1 Fast Power-On Re-Connect Advantages and Uses
          2. 13.2.3.3.2 Fast Power-On Re-Connect Backward Compatibility
        4. 13.2.3.4 Fast Connection Tone Debounce
        5. 13.2.3.5 Programmable invalidCount
      4. 13.2.4 Power-Class Programming
      5. 13.2.5 Using The TSB41BA3F-EP With A 1394-1995 Or 1394a-2000 Link Layer
      6. 13.2.6 Power-Up Reset
      7. 13.2.7 Crystal Selection
      8. 13.2.8 Bus Reset
      9. 13.2.9 Designing With Powerpad™ Devices
  15. 14Device and Documentation Support
    1. 14.1 Tools and Software
    2. 14.2 Device Nomenclature
    3. 14.3 Documentation Support
    4. 14.4 支持资源
    5. 14.5 Trademarks
    6. 14.6 静电放电警告
    7. 14.7 术语表
  16. 15Mechanical, Packaging, and Orderable Information
    1. 15.1 Packaging Information
    2. 15.2 Mechanical Data

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Principles Of Operation (1394a-2000 Interface)

The TSB41BA3F-EP is designed to operate with an LLC such as the Texas Instruments TSB12LV21B, TSB12LV26, TSB12LV32, TSB42AA4, or TSB12LV01B when the BMODE terminal is tied low. Details of operation for the Texas Instruments LLC devices are found in the respective LLC data sheets. The following paragraphs describe the operation of the PHY-LLC interface. This interface is formally defined in IEEE 1394a-2000, Section 5A.

The interface to the LLC consists of the PCLK, CTL0–CTL1, D0–D7, LREQ, LPS, and S5_LKON terminals on the TSB41BA3F-EP, as shown in Figure 12-1.

GUID-22A8A62A-858A-4B9B-9EE8-B7124B9E916C-low.gif Figure 12-1 PHY-LLC Interface

The PCLK terminal provides a 49.152-MHz interface system clock. All control and data signals are synchronized to and sampled on the rising edge of PCLK. This terminal serves the same function as the SYSCLK terminal of 1394a-2000-compliant PHY devices.

The CTL0 and CTL1 terminals form a bidirectional control bus, which controls the flow of information and data between the TSB41BA3F-EP and LLC.

The D0–D7 terminals form a bidirectional data bus, which transfers status information, control information, or packet data between the devices. The TSB41BA3F-EP supports S100, S200, and S400 data transfers over the D0–D7 data bus. In S100 operation, only the D0 and D1 terminals are used; in S200 operation, only the D0–D3 terminals are used; and in S400 operation, all D0–D7 terminals are used for data transfer. When the TSB41BA3F-EP is in control of the D0–D7 bus, unused Dn terminals are driven low during S100 and S200 operations. When the LLC is in control of the D0–D7 bus, unused Dn terminals are ignored by the TSB41BA3F-EP.

The LREQ terminal is controlled by the LLC to send serial service requests to the PHY in order to request access to the serial bus for packet transmission, read or write PHY registers, or control arbitration acceleration.

The LPS and S5_LKON terminals are used for power management of the PHY and LLC. The LPS terminal indicates the power status of the LLC and can be used to reset the PHY-LLC interface or to disable PCLK. The S5_LKON terminal sends a wake-up notification to the LLC or external circuitry and indicates an interrupt to the LLC when either LPS is inactive or the PHY register L bit is 0.

The TSB41BA3F-EP normally controls the CTL0–CTL1 and D0–D7 bidirectional buses. The LLC is allowed to drive these buses only after the LLC has been granted permission to do so by the PHY.

Four operations can occur on the PHY-LLC interface: link service request, status transfer, data transmit, and data receive. The LLC issues a service request to read or write a PHY register, to request the PHY to gain control of the serial bus in order to transmit a packet, or to control arbitration acceleration.

The PHY can initiate a status transfer either autonomously or in response to a register read request from the LLC.

The PHY initiates a receive operation whenever a packet is received from the serial bus.

The PHY initiates a transmit operation after winning control of the serial bus following a bus request by the LLC. The transmit operation is initiated when the PHY grants control of the interface to the LLC.

Table 12-1 and Table 12-2 show the encoding of the CTL0–CTL1 bus.

Table 12-1 CTL Encoding When PHY Has Control of the Bus
CTL0 CTL1 NAME DESCRIPTION
0 0 Idle No activity (this is the default mode)
0 1 Status Status information is being sent from the PHY to the LLC.
1 0 Receive An incoming packet is being sent from the PHY to the LLC.
1 1 Grant The LLC has been given control of the bus to send an outgoing packet.
Table 12-2 CTL Encoding When LLC Has Control of the Bus
CTL0 CTL1 NAME DESCRIPTION
0 0 Idle The LLC releases the bus (transmission has been completed).
0 1 Hold The LLC is holding the bus while data is being prepared for transmission or indicating that another packet is to be transmitted (concatenated) without arbitrating.
1 0 Transmit An outgoing packet is being sent from the LLC to the PHY.
1 1 Reserved None