ZHCSS31 september 2020 TSB41BA3F-EP
PRODUCTION DATA
IEEE-1394 Standard specifies, when a node’s port is put into Standby it becomes the Nephew and the attached PHY port is the Uncle. No bus reset is generated by the Standby action and high-level software in the Nephew should see the same topology both before and after the Standby. The Standard also defines, the Nephew shall restore the connection to the Uncle when a Remote Command packet with an extended command of Restore is received by the Nephew or the Nephew’s node requests the 1394 bus to send a packet. No bus reset shall be generated by the bus request or restore action. After the restore, it is expected high-level software may request a bus reset.