ZHCSL07C September 2019 – August 2021 TPS8802
PRODUCTION DATA
CONFIG1 is shown in Table 8-9.
Return to Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-6 | INT_DEG | R/W | 0h | INT_UNIT deglitch control
0h = none 1h = 125us 2h = 1ms 3h = 20ms |
5 | INT_PD | R/W | 1h | INT_UNIT pulldown resistor enable
0h = >1MOhm pulldown resistor on INT_UNIT 1h = 100k pulldown resistor on INT_UNIT |
4-3 | VMCUSET | R/W | 0h | MCU LDO voltage. Default value is set by MCUSEL on power-up.
0h = 1.5V 1h = 1.8V 2h = 2.5V 3h = 3.3V |
2 | SLP_BST | R/W | 0h | Disable boost converter in sleep mode
0h = boost converter unchanged in sleep mode 1h = boost converter disabled when SLP_EN is set to 1. Boost re-enabled upon exiting sleep mode if previously enabled |
1 | SLP_ANALOG | R/W | 0h | Disable analog blocks in sleep mode. Set AMUX_SEL=000, BATTEST_EN=0, HORN_EN=0, INT_EN=0, LEDLDO_EN=0, PAMP_EN=0, PGAIN_EN=0 when SLP_EN is set to 1.
0h = analog blocks unchanged in sleep mode 1h = analog blocks shut off in sleep mode |
0 | SLP_MCU | R/W | 0h | Disable MCULDO in sleep mode
0h = MCULDO unchanged in sleep mode 1h = MCULDO disabled in sleep mode. MCULDO re-enabled upon exiting sleep mode if previously enabled |