ZHCSL07C September 2019 – August 2021 TPS8802
PRODUCTION DATA
CONFIG2 is shown in Table 8-10.
Return to Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | RESERVED | R | 0h | Reserved |
6 | RESERVED | R | 0h | Reserved |
5 | INT_HYS | R/W | 0h | Interconnect comparator hysteresis
0h = 1.2V hysteresis 1h = 0.1V hysteresis |
4 | HORN_SEL | R/W | 0h | Horn block piezo select
0h = 2-terminal piezo 1h = 3-terminal piezo |
3-2 | HORN_THR | R/W | 0h | Horn driver setting for three-terminal piezo duty cycle tuning
0h = -6% 1h = -3% 2h = Nominal 3h = +3% |
1-0 | T_BSTACT | R/W | 2h | Boost activity monitor alert time. BST_nACT flag goes high if the boost converter has not switched for the set amount of time
0h = 100us 1h = 1ms 2h = 10ms 3h = 100ms |