ZHCSL07C September 2019 – August 2021 TPS8802
PRODUCTION DATA
REVID is shown in Table 8-5.
Return to Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-6 | CSA_BIN | R | 0h | CSA voltage bin for TEMPCOA=11, PDAC_A=00 setting
0h = CSA voltage between specified minimum and typical, closer to minimum 1h = CSA voltage between specified minimum and typical, closer to typical 2h = CSA voltage between specified maximum and typical, closer to typical 3h = CSA voltage between specified maximum and typical, closer to maximum |
5-0 | RESERVED | R | 0h | Reserved |