ZHCSL07C September 2019 – August 2021 TPS8802
PRODUCTION DATA
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
AGND | 5 | I | Analog ground. Connect to ground plane. |
AMUX | 33 | O | Analog multiplexer output. |
CON | 35 | I | Negative terminal of CO operational amplifier. Connect to GND if unused. |
COO | 34 | O | Output of CO operational amplifier. Connect to GND if unused. |
COP | 36 | I | Positive terminal of CO operational amplifier. Connect to GND if unused. |
CSA | 9 | I | LED driver A current sense. |
CSB | 11 | I | LED driver B current sense. Connect to GND if unused. |
CSEL | 29 | I | Device address select pin for I2C serial interface. Pull to GND for I2C address 0x3F. Pull to VMCU for I2C address 0x2A. Do not leave floating. |
DGND | 32 | I | Digital ground. Connect to AGND. |
DINA | 10 | I | LED driver A current sink. Connect to cathode of LED. |
DINB | 12 | I | LED driver B current sink. Connect to cathode of LED. Connect to GND if unused. |
GPIO | 26 | I/O | Multi-purpose digital input and output. |
HBEN | 30 | I | Horn block enable. Do not leave floating while device is powered. |
HORNBR | 14 | O | Brass terminal of piezo horn. |
HORNFB | 16 | I | Feedback terminal of a three-terminal piezo horn. Do not leave floating while device is powered. |
HORNSL | 15 | O | Silver terminal of piezo horn. |
INT_MCU | 25 | I/O | Interconnect and interrupt signal to microcontroller. |
INT_UNIT | 24 | I/O | Interconnect bus to connect other smoke alarms. |
LEDEN | 31 | I | LED driver enable. Do not leave floating while device is powered. |
LEDLDO | 4 | O | LDO output for charging LED supply capacitor. Connect to GND if unused. |
MCUSEL | 13 | I | Default MCULDO and VBST voltage selection input. Leave floating for VMCU = 3.3 V, VBST = 4.7 V. Tie to VINT for VMCU = 2.5 V, VBST = 3.8 V. Tie to GND for VMCU = 1.8 V, VBST = 2.7 V. Connect to GND with a 620-Ω resistor for VMCU = 1.5 V, VBST = 2.7 V. |
PDN | 7 | I | Photo input amplifier negative input. Connect to cathode of photodiode. |
PDO | 8 | O | Photo input amplifier output pin. |
PDP | 6 | I | Photo input amplifier positive Input. Connect to anode of photodiode. |
PGND | 17 | I | Power ground connection to boost converter and horn driver. Connect to AGND. |
PLDO | 21 | O | Capacitor connection to PLDO regulator. |
PREF | 37 | O | Photo reference voltage and output for testing CO sensor connectivity. |
REF0P3 | 38 | O | 300mV reference. Connect to GND if unused. |
RESERVED | 1, 2, 3 | N/A | Connect to GND. |
SCL | 27 | I | Clock input for I2C serial interface. |
SDA | 28 | I/O | Data line for I2C serial interface. |
VBST | 19 | I | Boost converter feedback and power input. |
VCC | 20 | I | Input supply pin. |
VINT | 22 | O | Capacitor connection to internal supply LDO. |
VLX | 18 | I | Boost converter switch node. |
VMCU | 23 | I/O | LDO supply for external microcontroller and internal IO buffers. |
Thermal Pad | 39 | N/A | Metal connection for thermal dissipation. Connect to ground plane. |