ZHCSL07C September 2019 – August 2021 TPS8802
PRODUCTION DATA
MASK is shown in Table 8-8.
Return to Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | SLP_DONEM | R/W | 0h | Sleep timer wakeup interrupt mask
0h = interrupt on device transition from sleep to active state 1h = no interrupt on device transition from sleep to active state |
6 | VCCLOWM | R/W | 0h | VCC low warning interrupt mask
0h = interrupt on VCC low 1h = no interrupt on VCC low |
5 | MCULDO_ERRM | R/W | 0h | MCU LDO power good error interrupt mask
0h = interrupt on MCULDO power good error 1h = no interrupt on MCULDO power good error |
4 | OTS_ERRM | R/W | 0h | Thermal shutdown error interrupt mask
0h = interrupt on thermal shutdown error 1h = no interrupt on thermal shutdown error |
3 | OTS_WRNM | R/W | 0h | Thermal warning flag interrupt mask
0h = interrupt on thermal warning 1h = no interrupt on thermal warning |
2 | BST_nACTM | R/W | 0h | Boost activity monitor interrupt mask
0h = interrupt if boost has not switched for T_BSTACT 1h = no interrupt if boost has not switched for T_BSTACT |
1 | BST_ERRM | R/W | 0h | Boost converter power good error interrupt mask
0h = interrupt on BST_PG transition from 1 to 0 while BST_EN=1 1h = no interrupt on BST_PG transition from 1 to 0 while BST_EN=1 |
0 | STATUS_INT | R/W | 0h | Status interrupt on the INT_MCU pin
0h = disable 1h = INT_MCU outputs high if any unmasked STATUS1 flags |