ZHCSL07C September 2019 – August 2021 TPS8802
PRODUCTION DATA
PARAMETER | MIN | MAX | UNIT | |
---|---|---|---|---|
3 V battery voltage | VBAT | 2.0 | 3.3 | V |
9 V battery voltage | VBAT | 6.0 | 10 | V |
Power supply | VCC, VBST | 2.6(1) | 15.6 | V |
LED driver | DINA, DINB | 0 | 11.5 | V |
Horn feedback | HORNFB | –2 | 6 | V |
Interconnect bus | INT_UNIT | 0 | 17 | V |
Digital IO | INT_MCU, SCL, SDA, CSEL, LEDEN, HBEN, GPIO | 0 | VMCU | V |
Digital IO supply | VMCU | 1.425 | 3.6 | V |
Ambient temperature | TA | –40 | 85 | °C |
Junction temperature | TJ | –40 | 85 | °C |