ZHCSL07C September 2019 – August 2021 TPS8802
PRODUCTION DATA
VBOOST is shown in Table 8-19.
Return to Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-4 | BST_CLIM | R/W | Fh | Boost converter inductor peak current setting
0h = 30mA 1h = 40mA 2h = 50mA 3h = 60mA 4h = 80mA 5h = 100mA 6h = 130mA 7h = 160mA 8h = 200mA 9h = 240mA Ah = 280mA Bh = 320mA Ch = 360mA Dh = 400mA Eh = 450mA Fh = 500mA |
3-0 | VBST | R/W | 2h | Boost converter output voltage setting. Default value is set during power-up based on MCUSEL pin.
0h = 2.7V 1h = 3.8V 2h = 4.7V 3h = 6V 4h = 9V 5h = 10V 6h = 10.5V 7h = 11V 8h = 11.5V 9h = 15V Ah = Reserved Bh = Reserved Ch = Reserved Dh = Reserved Eh = Reserved Fh = Reserved |