ZHCSUF1 January 2024 TPS7H3014-SP
ADVANCE INFORMATION
PARAMETER | TEST CONDITIONS | SUB-GROUP (2) | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
tStart_up_delay | Start-up delay time (3) | VREFCAP ≥ 1.1V | 1, 2, 3 | 2.8 | ms | ||
tpd_ENx | ENx propagation delay | DLY_TMR = Open, VOVERDRIVE = 10mV, VPULL_UPx=1.6V, from 50% of IN to 50% OUT |
1, 2, 3 |
3.4 | 6.5 | µs | |
tpd_SEQ_DONE | SEQ_DONE propagation delay | DLY_TMR = Open, VOVERDRIVE = 10mV | 1, 2, 3 |
3.4 | 6.5 | ||
tpd_PWRGD | PWRGD propagation delay | DLY_TMR = Open, VOVERDRIVE = 10mV | 1, 2, 3 |
3.4 | 6.5 | ||
tpd_SM_FAULT | State machine fault propagation delay | Out of order fault | 1, 2, 3 |
3.4 | 4.3 | ||
tMIN_UP | VUP rising minimum time for valid UP | 4, 5, 6 | 0.27 | 0.7 | µs | ||
tMIN_DOWN | VDOWN rising minimum time for valid DOWN | 4, 5, 6 | 0.42 | 0.9 | |||
th_VTH_RISE | Rising theshold on VSENSEx hold time | 4, 5, 6 | 0.84 | 1.6 | µs | ||
th_VTH_FALL | Falling theshold on VSENSEx hold time | 4, 5, 6 | 0.35 | 1 | µs |