ZHCSUF1 January 2024 TPS7H3014-SP
ADVANCE INFORMATION
When the voltage on VIN is less than the UVLO (2.79V typ) voltage, but greater than the power-on reset voltage (VPOR_IN, 1.41V typ), the output pins (ENx, SEQ_DONE and PWRGD) will be in a logic low state, regardless of the voltage at the inputs of the device, named as: