ZHCSUF1 January 2024 TPS7H3014-SP
ADVANCE INFORMATION
This design requires voltage sequencing of four voltage rails. The nominal TPS7H3014 input voltage is 12V and the sequencer is set to start the sequence up and down automatically when the voltage reaches the desired target voltage levels. All the voltage regulators are powered by a nominal 5V voltage rail. The system housekeeping microcontroller can monitor a fault via the voltage at the FAULT pin, which is pulled-up to VLDO. The PWRGD is the flag to be connected to the non-maskable interrupt of the system if it exists, or monitored by the MCU to know the status of the power tree. The SEQ_DONE can also be monitored to know if the sequence up/down are completed. All design conditions are defined in Table 8-1.
PARAMETER | DESIGN REQUIREMENT | DESIGN RESULT |
---|---|---|
System nominal voltage | Monitor the 12V input voltage and start the sequence up when the voltage is greater than 10.7V (88%) for at least 3.7ms. When the voltage decrements below 6V (or 50%) a sequence down is started. | The TPS7H3014 can monitor a voltage and start a sequence up and down automatically via a resistive divider. The internal reference in UP and DOWN have an accuracy of 3%. For minimal error, it is recommended to use 0.1% tolerance resistors. |
VOUT1 | 3.3V nominal with: VON = 90% and VOFF = 10% | VON = 2.978V ±29.97mV VOFF = 0.338V ±84.61mV Using 0.1% tolerance resistors |
VOUT2 | 0.8V nominal with: VON = 90% and VOFF = 10% |
VON = 0.722V ±7.22
mV VOFF = 0.081V ±20.54mV Using 0.1% tolerance resistors |
VOUT3 | 1.5V nominal with: VON = 90% and VOFF = 10% | VON = 1.343V ±13.47mV VOFF = 0.145V ±38.35mV Using 0.1% tolerance resistors |
VOUT4 | 0.88V nominal with: VON = 90% and VOFF = 10% | VON = 0.793V ±7.93mV VOFF = 0.087V ±22.6mV Using 0.1% tolerance resistors |
ENx delay during sequence up and down | Delay of 0.268ms nominal | RDLY_TMR = 10.4kΩ |
Allowed time for a rail to reach the VONx | Allow 10.3ms (nominal) for the rail to reach the VONx | RREG_TMR = 511kΩ |