SLVSHZ5 November   2026 TPS544628

ADVANCE INFORMATION  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1  D-CAP4 Control
      2. 6.3.2  Internal VCC LDO and Using External Bias On the VCC Pin
        1. 6.3.2.1 Powering the Device From a Single Bus
        2. 6.3.2.2 Powering the Device From a Split-Rail Configuration
      3. 6.3.3  Multifunction Select (MS1) Pin
      4. 6.3.4  Multifunction Select (MS2) Pin
      5. 6.3.5  PMBus® Address (ADR) Pin
      6. 6.3.6  Output Voltage Setting
        1. 6.3.6.1 Setting VBOOT and VOUT_SCALE_LOOP
        2. 6.3.6.2 Setting Output Voltage (Internal Feedback)
        3. 6.3.6.3 Setting Output Voltage (External Feedback)
      7. 6.3.7  Switching Frequency
      8. 6.3.8  Dynamic Voltage Slew Rate
      9. 6.3.9  Enable
      10. 6.3.10 Soft Start and Soft Stop
      11. 6.3.11 Power Good
      12. 6.3.12 Overvoltage and Undervoltage Protection
      13. 6.3.13 Remote Sense
      14. 6.3.14 Low-side MOSFET Zero-Crossing
      15. 6.3.15 Current Sense and Positive Overcurrent Protection
      16. 6.3.16 Low-side MOSFET Negative Current Limit
      17. 6.3.17 Output Voltage Discharge
      18. 6.3.18 UVLO Protection
      19. 6.3.19 Telemetry
      20. 6.3.20 Thermal Shutdown
    4. 6.4 Device Functional Modes
      1. 6.4.1 Auto-Skip (PFM) Eco-mode Light Load Operation
      2. 6.4.2 Forced Continuous-Conduction Mode
  8. 7 Programming Registers
    1. 7.1 Register Map
      1. 7.1.1  OPERATION (Address = 01h)
      2. 7.1.2  ON_OFF_CONFIG (Address = 02h)
      3. 7.1.3  CLEAR_FAULTS (Address = 03h)
      4. 7.1.4  WRITE_PROTECT (Address = 10h)
      5. 7.1.5  STORE_USER_ALL (Address = 15h)
      6. 7.1.6  RESTORE_USER_ALL (Address = 16h)
      7. 7.1.7  CAPABILITY (Address = 19h)
      8. 7.1.8  VOUT_MODE (Address = 20h)
      9. 7.1.9  VOUT_COMMAND (Address = 21h)
      10.      55
      11. 7.1.10 VOUT_MARGIN_HIGH (Address = 25h)
      12. 7.1.11 VOUT_MARGIN_LOW (Address = 26h)
      13. 7.1.12 VOUT_TRANSITION_RATE (Address = 27h)
      14. 7.1.13 59
      15. 7.1.14 VOUT_SCALE_LOOP (Address = 29h)
      16. 7.1.15 FREQUENCY_SWITCH (Address = 33h)
      17. 7.1.16 62
      18. 7.1.17 VOUT_OV_FAULT_RESPONSE (Address = 41h)
      19. 7.1.18 VOUT_UV_FAULT_RESPONSE (Address = 45h)
      20.      65
      21. 7.1.19 IOUT_OC_FAULT_LIMIT (Address = 46h)
      22.      67
      23. 7.1.20 TON_DELAY (Address = 60h)
      24. 7.1.21 TON_RISE (Address = 61h)
      25.      70
      26. 7.1.22 TOFF_DELAY (Address = 64h)
      27. 7.1.23 TOFF_FALL (Address = 65h)
      28. 7.1.24 STATUS_BYTE (Address = 78h)
      29. 7.1.25 STATUS_WORD (Address = 79h)
      30. 7.1.26 STATUS_CML (Address = 7Eh)
      31. 7.1.27 STATUS_MFR_SPECIFIC (Address = 80h)
      32. 7.1.28 READ_VOUT (Address = 8Bh)
      33. 7.1.29 READ_IOUT (Address = 8Ch)
      34. 7.1.30 READ_TEMP1 (Address = 8Dh)
      35. 7.1.31 PMBUS_REVISION (Address = 98h)
      36. 7.1.32 MFR_ID (Address = 99h)
      37. 7.1.33 MFR_MODEL (Address = 9Ah)
      38. 7.1.34 MFR_REVISION (Address = 9Bh)
      39. 7.1.35 IC_DEVICE_ID (Address = ADh)
      40. 7.1.36 IC_DEVICE_REV (Address = AEh)
      41. 7.1.37 SYS_CFG_USER1 (Address = D1h)
      42. 7.1.38 PASSKEY (Address = D2h)
      43. 7.1.39 COMP (Address = D4h)
      44.      89
      45. 7.1.40 VBOOT (Address = D5h)
      46.      91
      47. 7.1.41 NVM_CHECKSUM (Address = D9h)
      48. 7.1.42 FUSION_ID0 (Address = FCh)
      49. 7.1.43 FUSION_ID1 (Address = FDh)
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Output Voltage Setting Point
        2. 8.2.2.2 Choose the Switching Frequency
        3. 8.2.2.3 Choose the Inductor
        4. 8.2.2.4 Choose the Output Capacitor
        5. 8.2.2.5 Choose the Input Capacitors (CIN)
        6. 8.2.2.6 VCC Bypass Capacitor
        7. 8.2.2.7 BOOT Capacitor
        8. 8.2.2.8 PG Pullup Resistor
        9. 8.2.2.9 Choose the PMBus® Address and Fault Recovery Mode
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
      3. 8.4.3 Thermal Performance On TI EVM
  10. 9 Device and Documentation Support
    1. 9.1 Documentation Support
      1. 9.1.1 Related Documentation
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information
    1. 11.1 Tape and Reel Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)

Overvoltage and Undervoltage Protection

The device monitors a resistor-divided feedback voltage to detect overvoltage and undervoltage events. The OVP function enables when the output is enabled. The UVP function enables after the soft-start period is complete.

After soft start is complete, if the FB voltage becomes lower than 80% of the VREF voltage, the UVP comparator trips and an internal UVP delay counter begins counting. After the 70µs UVP delay time, depending on the selected fault recovery mode in (45h) VOUT_UV_FAULT_RESPONSE, the device either hiccups and re-starts after a sleep time of 56ms or latches off both high-side and low-side MOSFETs. The latch-off fault can be cleared with a reset of VIN or by toggling the EN pin. When a UVP fault occurs, the VF bit in (79h) STATUS_WORD is set and can be cleared with (03h) CLEAR_FAULTS.

When the output is enabled, the FB voltage must rise above the 92.5% PG low-to-high threshold to clear the UVP comparator. If the FB voltage does not exceed the 92.5% threshold by the end of the soft-start period, the device responds to the undervoltage event.

During the UVP delay time, if the FB voltage becomes higher than the 92.5% PG low-to-high threshold, the undervoltage event is cleared and the timer is reset to zero. When the output voltage falls below the 80% UVP threshold again, the 70-μs timer re-starts.

When the FB voltage becomes higher than 116% of the VREF voltage, the OVP comparator trips and the circuit latches the fault condition and drives the PG pin low. The high-side MOSFET turns off and the low-side MOSFET turns on until reaching a negative current limit INOCL. Upon reaching the negative current limit, the low-side MOSFET is turned off, and the high-side MOSFET is turned on again, for a proper on-time (determined by VO/VIN/fSW). The device operates in this mode until the output voltage is pulled down under the UVP threshold. The device then responds to the undervoltage event as defined in (41h) VOUT_OV_FAULT_RESPONSE. When an OVP fault occurs, both the OVF bit in (78h) STATUS_BYTE and the VF bit in (79h) STATUS_WORD are set and can be cleared with (03h) CLEAR_FAULTS.

If there is an overvoltage condition before the output being enabled (such as a high prebiased output), the device responds to the overvoltage event as described above at the beginning of the soft-start period. The device waits until the completion of the soft-start period for UVP to be enabled, and depending on the selected fault recovery mode, the device either hiccups and re-starts after a sleep time of 56ms or latches off .

When the fault response is set through pinstrap, the fault response is identical for both OVP and UVP. However, if different responses are desired, the responses can be set independently through (41h) VOUT_OV_FAULT_RESPONSE and (45h) VOUT_UV_FAULT_RESPONSE

As an additional layer of protection, the device implements a fixed OVP that, unlike the percentage-based OVP, is active even before soft start is complete. The fixed OVP thresholds are determined by (29h) VOUT_SCALE_LOOP and can be enabled and disabled in (D1h) SYS_CFG_USER1. Table 6-11 shows the fixed OVP thresholds.

Table 6-11 Fixed OVP Thresholds
VOUT_SCALE_LOOP (V/V) FIXED OVP THRESHOLD (V)
1 1.1
0.5 2.2
0.25 4.4
0.125 6.6