SLVSHZ5 November 2026 TPS544628
ADVANCE INFORMATION
The device monitors internal junction temperature. If the temperature exceeds the threshold value (typically 165°C), the device stops switching. When the temperature falls approximately 15°C below the threshold value, the device turns back on with a re-initiated soft start. Thermal shutdown is a non-latch protection.
When an overtemperature fault condition occurs, the OTF bit in (78h) STATUS_BYTE is set and can be cleared with (03h) CLEAR_FAULTS.