SLVSHZ5 November 2026 TPS544628
ADVANCE INFORMATION
When the device is disabled through EN or the digital interface, the device enables the output voltage discharge mode. This mode forces both high-side and low-side MOSFETs to latch off, but turns on the internal discharge MOSFET connected from SW to PGND to discharge the output voltage. After the FB voltage drops below 50mV, the discharge MOSFET is turned off.
If the device is configured for soft-stop in (01h) OPERATION, then the output voltage discharge mode is not used and the device instead responds as defined in Section 6.3.10.