SLVSHZ5 November 2026 TPS544628
ADVANCE INFORMATION
ON_OFF_CONFIG is shown in Figure 7-2 and described in Table 7-5.
Return to the Summary Table.
Write Transaction: Write Byte
Read Transaction: Read Byte
Data Format: Unsigned Binary (1 byte)
NVM Back-up: EEPROM
Updates: On-the-fly The ON_OFF_CONFIG command configures the combination of enable pin input and serial bus commands needed to turn the device output on and off. This includes how the unit responds when power is applied to VIN. For the purposes of ON_OFF_CONFIG, the device EN pin is the CONTROL pin.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | PU | CMD | CPR | POL | CPA | ||
| R-0h | R/W-Xh | R/W-Xh | R/W-Xh | R-1h | R/W-Xh | ||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-5 | RESERVED | R | 0h | Reserved |
| 4 | PU | R/W | X | Sets the default to either turn on the device output any time power is present, or for the device output on and off to be controlled by the CONTROL pin and/or the OPERATION command. On reset the value will be determined by NVM.
|
| 3 | CMD | R/W | X | The CMD bit sets how the device responds to the OPERATION command. On reset the value will be determined by NVM.
|
| 2 | CPR | R/W | X | The CPR bit sets the CONTROL pin response. On reset the value will be determined by NVM.
|
| 1 | POL | R | 1h | The POL bit sets the polarity of the CONTROL pin.
|
| 0 | CPA | R/W | X | The CPA bit sets the CONTROL pin action when the device output is turned off with the CONTROL pin. The device must be configured to respond to the CONTROL pin through the CPR bit. On reset the value will be determined by NVM.
|