SLVSHZ5 November 2026 TPS544628
ADVANCE INFORMATION
VOUT_MODE is shown in Figure 7-8 and described in Table 7-11.
Return to the Summary Table.
Write Transaction: N/A
Read Transaction: Read Byte
Data Format: Unsigned Binary (1 byte)
NVM Back-up: No
Updates: N/A The data byte for the VOUT_MODE command sets the data format for VOUT related commands. Data Validity: Attempts to write the VOUT_MODE command shall be considered as invalid data or unsupported data (ivd) and the device shall respond as described in ivd.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| VOUT_MODE | VOUT_EXPONENT | ||||||
| R-4h | R-16h | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-5 | VOUT_MODE | R | 4h |
|
| 4-0 | VOUT_EXPONENT | R | 16h |
|