SLVSHZ5 November   2026 TPS544628

ADVANCE INFORMATION  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1  D-CAP4 Control
      2. 6.3.2  Internal VCC LDO and Using External Bias On the VCC Pin
        1. 6.3.2.1 Powering the Device From a Single Bus
        2. 6.3.2.2 Powering the Device From a Split-Rail Configuration
      3. 6.3.3  Multifunction Select (MS1) Pin
      4. 6.3.4  Multifunction Select (MS2) Pin
      5. 6.3.5  PMBus® Address (ADR) Pin
      6. 6.3.6  Output Voltage Setting
        1. 6.3.6.1 Setting VBOOT and VOUT_SCALE_LOOP
        2. 6.3.6.2 Setting Output Voltage (Internal Feedback)
        3. 6.3.6.3 Setting Output Voltage (External Feedback)
      7. 6.3.7  Switching Frequency
      8. 6.3.8  Dynamic Voltage Slew Rate
      9. 6.3.9  Enable
      10. 6.3.10 Soft Start and Soft Stop
      11. 6.3.11 Power Good
      12. 6.3.12 Overvoltage and Undervoltage Protection
      13. 6.3.13 Remote Sense
      14. 6.3.14 Low-side MOSFET Zero-Crossing
      15. 6.3.15 Current Sense and Positive Overcurrent Protection
      16. 6.3.16 Low-side MOSFET Negative Current Limit
      17. 6.3.17 Output Voltage Discharge
      18. 6.3.18 UVLO Protection
      19. 6.3.19 Telemetry
      20. 6.3.20 Thermal Shutdown
    4. 6.4 Device Functional Modes
      1. 6.4.1 Auto-Skip (PFM) Eco-mode Light Load Operation
      2. 6.4.2 Forced Continuous-Conduction Mode
  8. 7 Programming Registers
    1. 7.1 Register Map
      1. 7.1.1  OPERATION (Address = 01h)
      2. 7.1.2  ON_OFF_CONFIG (Address = 02h)
      3. 7.1.3  CLEAR_FAULTS (Address = 03h)
      4. 7.1.4  WRITE_PROTECT (Address = 10h)
      5. 7.1.5  STORE_USER_ALL (Address = 15h)
      6. 7.1.6  RESTORE_USER_ALL (Address = 16h)
      7. 7.1.7  CAPABILITY (Address = 19h)
      8. 7.1.8  VOUT_MODE (Address = 20h)
      9. 7.1.9  VOUT_COMMAND (Address = 21h)
      10.      55
      11. 7.1.10 VOUT_MARGIN_HIGH (Address = 25h)
      12. 7.1.11 VOUT_MARGIN_LOW (Address = 26h)
      13. 7.1.12 VOUT_TRANSITION_RATE (Address = 27h)
      14. 7.1.13 59
      15. 7.1.14 VOUT_SCALE_LOOP (Address = 29h)
      16. 7.1.15 FREQUENCY_SWITCH (Address = 33h)
      17. 7.1.16 62
      18. 7.1.17 VOUT_OV_FAULT_RESPONSE (Address = 41h)
      19. 7.1.18 VOUT_UV_FAULT_RESPONSE (Address = 45h)
      20.      65
      21. 7.1.19 IOUT_OC_FAULT_LIMIT (Address = 46h)
      22.      67
      23. 7.1.20 TON_DELAY (Address = 60h)
      24. 7.1.21 TON_RISE (Address = 61h)
      25.      70
      26. 7.1.22 TOFF_DELAY (Address = 64h)
      27. 7.1.23 TOFF_FALL (Address = 65h)
      28. 7.1.24 STATUS_BYTE (Address = 78h)
      29. 7.1.25 STATUS_WORD (Address = 79h)
      30. 7.1.26 STATUS_CML (Address = 7Eh)
      31. 7.1.27 STATUS_MFR_SPECIFIC (Address = 80h)
      32. 7.1.28 READ_VOUT (Address = 8Bh)
      33. 7.1.29 READ_IOUT (Address = 8Ch)
      34. 7.1.30 READ_TEMP1 (Address = 8Dh)
      35. 7.1.31 PMBUS_REVISION (Address = 98h)
      36. 7.1.32 MFR_ID (Address = 99h)
      37. 7.1.33 MFR_MODEL (Address = 9Ah)
      38. 7.1.34 MFR_REVISION (Address = 9Bh)
      39. 7.1.35 IC_DEVICE_ID (Address = ADh)
      40. 7.1.36 IC_DEVICE_REV (Address = AEh)
      41. 7.1.37 SYS_CFG_USER1 (Address = D1h)
      42. 7.1.38 PASSKEY (Address = D2h)
      43. 7.1.39 COMP (Address = D4h)
      44.      89
      45. 7.1.40 VBOOT (Address = D5h)
      46.      91
      47. 7.1.41 NVM_CHECKSUM (Address = D9h)
      48. 7.1.42 FUSION_ID0 (Address = FCh)
      49. 7.1.43 FUSION_ID1 (Address = FDh)
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Output Voltage Setting Point
        2. 8.2.2.2 Choose the Switching Frequency
        3. 8.2.2.3 Choose the Inductor
        4. 8.2.2.4 Choose the Output Capacitor
        5. 8.2.2.5 Choose the Input Capacitors (CIN)
        6. 8.2.2.6 VCC Bypass Capacitor
        7. 8.2.2.7 BOOT Capacitor
        8. 8.2.2.8 PG Pullup Resistor
        9. 8.2.2.9 Choose the PMBus® Address and Fault Recovery Mode
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
      3. 8.4.3 Thermal Performance On TI EVM
  10. 9 Device and Documentation Support
    1. 9.1 Documentation Support
      1. 9.1.1 Related Documentation
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information
    1. 11.1 Tape and Reel Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)

VOUT_UV_FAULT_RESPONSE (Address = 45h)

VOUT_UV_FAULT_RESPONSE is shown in Figure 7-16 and described in Table 7-22.

Return to the Summary Table.

Write Transaction: Write Byte
Read Transaction: Read Byte
Data Format: Unsigned Binary (1 byte)
NVM Back-up: EEPROM
Updates: On-the-fly The VOUT_UV_FAULT_RESPONSE command instructs the device on what action to take in response to an output under-voltage fault.

Figure 7-16 VOUT_UV_FAULT_RESPONSE
76543210
RESERVEDRS_UVTD_UV
R-0hR/W-XhR-2h
Table 7-22 VOUT_UV_FAULT_RESPONSE Field Descriptions
BitFieldTypeResetDescription
7-6RESERVEDR0h Reserved
5-3RS_UVR/WX Output voltage under voltage retry setting. On reset the value will be determined by NVM.
  • 0h = The device does not attempt to restart. The output remains disabled until the fault is cleared (See section 10.7 of the PMBus spec.)
  • 7h = The device goes through a normal startup (Soft start) continuously, without limitation, until it is commanded off or bias power is removed or another fault condition causes the unit to shutdown. Data Validity: Any value other than 000 or 111 will not be accepted and such an attempt shall be considered as invalid data or unsupported data (ivd) and the device shall respond as described in ivd. Note, that since all 3 bits must be the same, only one (bit 5) is stored in EEPROM.
2-0TD_UVR2h These bits select the delay from the detection of the fault condition signal to the rail shutting down. In other words, this sets the fault de-glitch duration such that if the fault condition goes away before the delay counter expires, then the delay counter is reset to zero. The error in the deglitch counter is +/- 1 us so this will be more visible with lower settings. The hiccup duration or the time between consecutive restart attempts is also configured with a Response delay of 64us and a Hiccup delay of 52ms.
  • 2h = Output under voltage retry/hiccup time delay setting