SLVSHZ5 November 2026 TPS544628
ADVANCE INFORMATION
COMP is shown in Figure 7-37 and described in Table 7-46.
Return to the Summary Table.
Write Transaction: Write Byte
Read Transaction: Read Byte
Data Format: Unsigned Binary (1 byte)
NVM Back-up: EEPROM
Updates: On-the-fly This command contains feedback loop compensation settings for the regulated rail.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | OVRD_SUMCOMP_HIGH | OVRD_SUMCOMP_LOW | SEL_SUMCOMP | SEL_RAMP | |||
| R-0h | R/W-Xh | R/W-Xh | R-0h | R/W-Xh | |||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-5 | RESERVED | R | 0h | Reserved |
| 4 | OVRD_SUMCOMP_HIGH | R/W | X | Setting this bit overrides SEL_SUMCOMP to be high, regardless of DAC target. On reset the value will be determined by NVM. |
| 3 | OVRD_SUMCOMP_LOW | R/W | X | Setting this bit overrides SEL_SUMCOMP to be low, regardless of DAC target. This bit has priority over the OVRD_SUMCOMP_HIGH bit. If both bits are set, SEL_SUMCOMP will be 0. On reset the value will be determined by NVM. |
| 2 | SEL_SUMCOMP | R | 0h | Reports if internal DAC reference target is greater than or equal to 750mV (DAC target is only updated during disable). |
| 1-0 | SEL_RAMP | R/W | X | These bits determine the ramp amplitude/slope. On reset the value will be determined by NVM. |