TPS544628
- 4V to 16V input voltage range without external bias
- 2.7V to 16V input voltage range with external bias
- 3.1V to 4.5V external VCC bias support
- 18mΩ and 7.5mΩ MOSFETs (VVCC = 3.3V)
- 6A continuous output current
- PMBus 1.4 compliant
- Optimized 19-pin WQFN-HR package for efficiency and thermal performance
- 1% output voltage accuracy with internal feedback, TJ = –40°C to +150°C
- 0.4V to 5.5V output voltage range
- Differential remote sense
- D-CAP4 with ultra-fast load-step response supports all ceramic output capacitors
- User programmable NVM
- Selectable auto-skip Eco-mode for high light-load efficiency
- Programmable valley current limit
- 500kHz, 600kHz, 800kHz, 1.0MHz, 1.2MHz, 1.4MHz selectable switching frequency
- Programmable soft-start time
- Prebiased start-up capability
- Open-drain power-good output
- Overvoltage and undervoltage fault protection
- 3mm × 3mm (0.4mm pin pitch) and 3mm × 3.5mm (0.5 pin pitch) 19-pin QFN packages
- Pin-to-pin compatible with 20A TPS544B28 and 12A TPS544A28
The TPS544628 device is a small, high-efficiency, synchronous buck converter with an adaptive on-time D-CAP4 control mode. The control method provides low minimum on-time and fast load-transient response across the entire output voltage range without requiring an external compensation network.
The TPS544628 device has differential remote sense, high-performance integrated MOSFETs, ±10% current telemetry accuracy ≥ 3A, and supports ±0.5% output voltage accuracy with internal feedback, VOSL = 1 or 0.5, and TJ = 0°C to +85°C. The device features accurate load and line regulation and Eco-mode or Forced Continuous Conduction Mode (FCCM) operation.
The PMBus interface with 1MHz clock support gives a convenient, standardized digital interface for device configuration as well as output voltage, output current, and die temperature telemetry. Pinstrap options allow for the configuration of the overcurrent limit, fault response, internal or external feedback, output voltage selection, and switching frequency. Internal NVM is also available to store a variety of the PMBus parameters.
The TPS544628 device is a lead-free device. The device is RoHS compliant without exemption.
技术文档
| 顶层文档 | 类型 | 标题 | 格式选项 | 下载最新的英语版本 | 日期 | |
|---|---|---|---|---|---|---|
| * | 数据表 | TPS544628 4V to 16V Input, 6A, Remote Sense Synchronous Buck Converter With PMBus® 数据表 | PDF | HTML | 2026-11-9 |
设计与开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
TPS544X28-CALC — TPS544x28-CALC
| 封装 | 引脚 | CAD 符号、封装和 3D 模型 |
|---|---|---|
| WQFN-HR (VAN) | 19 | Ultra Librarian |