ZHCS614G October 2011 – September 2022 TPS40422
PRODUCTION DATA
The OPTIONS register can be used for setting user selectable options, as shown below.
| COMMAND | OPTIONS | |||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Format | Unsigned binary | |||||||||||||||
| Bit Position | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| Access | r | r | r | r | r | r | r | r | r | r | r | r | r | r/w | r/w | r/w |
| Function | X | X | X | X | X | X | X | X | X | X | X | X | X | EN_ADC_CNTL | CH2_DTC | CH1_DTC |
| Default Value | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | 0 | 0 |
The contents of this register can be stored to non-volatile memory using the STORE_USER_ALL command.
A “1” in any of these bit positions indicates that:
| EN_ADC_CNTL: | ||
| Enables ADC operation used for voltage, current and temperature monitoring. | ||
| CH2_DTC: | ||
| Increases the non-overlap dead time for gate drivers on channel 2. | ||
| CH1_DTC: | ||
| Increases the non-overlap dead time for gate drivers on channel 1. | ||