ZHCSJC6F March 2016 – June 2018 TDA2E
PRODUCTION DATA.
Table 5-14 summarizes the DC electrical characteristics for LVCMOS CSI2 Buffers.
| PARAMETER | MIN | NOM | MAX | UNIT | |
|---|---|---|---|---|---|
| Signals MUXMODE0 : csi2_0_dx[4:0]; csi2_0_dy[4:0]; csi2_1_dx[2:0]; csi2_1_dy[2:0]; | |||||
| Bottom Balls: AE1 / AD2 / AF1 / AE2 / AF2 / AF3 / AH4 / AG4 / AH3 / AG3 / AG5 / AH5 / AG6 / AH6 / AH7 / AG7 | |||||
| MIPI D-PHY Mode Low-Power Receiver (LP-RX) | |||||
| VIH | Input high-level voltage | 880 | 1350 | mV | |
| VIL | Input low-level voltage | 550 | mV | ||
| VITH | Input high-level threshold (1) | 880 | mV | ||
| VITL | Input low-level threshold (2) | 550 | mV | ||
| VHYS | Input hysteresis (3) | 25 | mV | ||
| MIPI D-PHY Mode Ultralow Power Receiver (ULP-RX) | |||||
| VIL | Input low-level voltage | 300 | mV | ||
| VITL | Input low-level threshold (4) | 300 | mV | ||
| VHYS | Input hysteresis (3) | 25 | mV | ||
| MIPI D-PHY Mode High-Speed Receiver (HS-RX) | |||||
| VIDTH | Differential input high-level threshold | 70 | mV | ||
| VIDTL | Differential input low-level threshold | –70 | mV | ||
| VIDMAX | Maximum differential input voltage (7) | 270 | mV | ||
| VIHHS | Single-ended input high voltage (5) | 460 | mV | ||
| VILHS | Single-ended input low voltage (5) | –40 | mV | ||
| VCMRXDC | Differential input common-mode voltage (5)(6) | 70 | 330 | mV | |
| ZID | Differential input impedance | 80 | 100 | 125 | Ω |