ZHCSCG3C May 2014 – December 2017 MSP430FR5720 , MSP430FR5721 , MSP430FR5722 , MSP430FR5723 , MSP430FR5724 , MSP430FR5725 , MSP430FR5726 , MSP430FR5727 , MSP430FR5728 , MSP430FR5729
PRODUCTION DATA.
Figure 6-13 shows the port diagram. Table 6-43 summarizes the selection of the pin functions.
| PIN NAME (P2.x) | x | FUNCTION | CONTROL BITS OR SIGNALS | ||
|---|---|---|---|---|---|
| P2DIR.x | P2SEL1.x | P2SEL0.x | |||
| P2.3/TA0.0/UCA1STE/A6/CD10 | 3 | P2.3 (I/O) | I: 0; O: 1 | 0 | 0 |
| TA0.CCI0B | 0 | 0 | 1 | ||
| TA0.0 | 1 | ||||
| UCA1STE | X (1) | 1 | 0 | ||
| A6 (2)(4) CD10 (2)(3) |
X | 1 | 1 | ||
| P2.4/TA1.0/UCA1CLK/A7/CD11 | 4 | P2.4 (I/O) | I: 0; O: 1 | 0 | 0 |
| TA1.CCI0B | 0 | 0 | 1 | ||
| TA1.0 | 1 | ||||
| UCA1CLK | X (1) | 1 | 0 | ||
| A7 (2)(4) CD11 (2)(3) |
X | 1 | 1 | ||