ZHCSCG3C May 2014 – December 2017 MSP430FR5720 , MSP430FR5721 , MSP430FR5722 , MSP430FR5723 , MSP430FR5724 , MSP430FR5725 , MSP430FR5726 , MSP430FR5727 , MSP430FR5728 , MSP430FR5729
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | VCC TA | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| fDCO,LO | DCO frequency low, trimmed | Measured at ACLK, DCORSEL = 0 |
2 V to 3.6 V –40°C to 85°C |
5.37 | ±3.5% | MHz | |
| 2 V to 3.6 V 0°C to 50°C |
5.37 | ±2.0% | |||||
| fDCO,MID | DCO frequency mid, trimmed | Measured at ACLK, DCORSEL = 0 |
2 V to 3.6 V –40°C to 85°C |
6.67 | ±3.5% | MHz | |
| 2 V to 3.6 V 0°C to 50°C |
6.67 | ±2.0% | |||||
| fDCO,HI | DCO frequency high, trimmed | Measured at ACLK, DCORSEL = 0 |
2 V to 3.6 V –40°C to 85°C |
8 | ±3.5% | MHz | |
| 2 V to 3.6 V 0°C to 50°C |
8 | ±2.0% | |||||
| fDCO,DC | Duty cycle | Measured at ACLK, divide by 1, No external divide, all DCO settings |
2 V to 3.6 V –40°C to 85°C |
40% | 50% | 60% | |